??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
75887
HELP_VARIABLE
Order Number
75887
Raster
32.000 mm
Length HE
15 mm
1HE=2*R
64 mm
L*HE
992.000 mm
D
119.000 mm
Number of Raster
26.000
Embedded user actions
Preview - Generation
Formats
Files
3D
2D