??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
9243754
HELP_VARIABLE
Bestellnummer
9243754
Nennlänge
300.000 mm
Installed Width
10.500 mm
Gesamtlänge
208.500 mm
Bohrabstand
160.000 mm
H
52.800 mm
EB1
17.000 mm
EB2
5.250 mm
D
0.000 mm
For condition
7.000 mm
Embedded user actions
Preview - Generation
Formate
Dateien
3D
2D