??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
9136280
HELP_VARIABLE
Order Number
9136280
Inside Carcase Depth
500.000 mm
Lenght
312.000 mm
Plate Distance
128.000 mm
Front Extension
28.000 mm
C
47.600 mm
Embedded user actions
Preview - Generation
Formaty
Files
3D
2D