??
CAD model selection
9238717
HELP_VARIABLE
Order Number
9238717
length
270.000 mm
SSII_A
197.500 mm
SSII_B
96.000 mm
SSI_A
220.000 mm
SSI_B
213.000 mm
hgg
21.200 mm
ued
219.000 mm
X
1 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D