??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
9209166
HELP_VARIABLE
Order Number
9209166
Profile height
16mm mm
Lenght
4000.000 mm
L
1.800 mm
U
9.000 mm
LL
7.000 mm
T
1.100 mm
A
0.000 mm
B
1.650 mm
Embedded user actions
Aperçus & Génération 3D
Formats CAO
Téléchargements
3D
2D