??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
9208777
HELP_VARIABLE
Order Number
9208777
Nominal Length
500.000 mm
carcase width
600.000 mm
Article Length
494.000 mm
Article width
545.000 mm
Drill Distance
245.000 mm
Height 1
45.000 mm
Embedded user actions
Preview - Generation
Formatos
Fichas
3D
2D