??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9195042
HELP_VARIABLE
Order Number
9195042
Nominal Length
350.000 mm
length
357.500 mm
Lenght
18.000 mm
Width
15.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D