??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9121427
HELP_VARIABLE
Order Number
9121427
Cabinet width
275.000 mm
Cabinet width
190.000 mm
Drawer height
126.000 mm
Height correction
1.300 mm
Height correction
6.200 mm
Correction height
0.000 mm
Correction height
0.000 mm
Correction height
1.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D