??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
9117664
HELP_VARIABLE
Order Number
9117664
Nominal Length
500.000 mm
EB
20.000 mm
Lenght
396.500 mm
Hole Spacing
288.000 mm
Hole Spacing
64.000 mm
Embedded user actions
Preview - Generation
Formáty
Files
3D
Dimenze
2D