??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
9070722
HELP_VARIABLE
Order Number
9070722
Drilling Distance
160.000 mm
Total Length
188.000 mm
Total Height
32.000 mm
X
154.060 mm
Embedded user actions
Preview - Generation
格式
Files
3D
2D