??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9011416
HELP_VARIABLE
Order Number
9011416
Length
263.000 mm
Outside Width
540.000 mm
Depth
353.000 mm
Embedded user actions
0
Preview - Generation
Formats
Files
3D
2D