CAD model selection
74866
Article/Installation width EB
Quadro Duplex 45 EB 292 mm
Min.install.depth
730.000 mm
Order Number
74866
445.500 mm
1.000 mm
Embedded user actions
0
Preview - Generation
Formats
Files
3D
2D