CAD model selection
74863
Article/Installation width EB
KA 270 EB 292 mm mm
Min.install.depth
530.000 mm
Order Number
74863
H
430.000 mm
X
0.000 mm
Embedded user actions
0
Preview - Generation
Formats
Files
3D
2D