??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
41653
HELP_VARIABLE
Order Number
41653
Drawer Length
750.000 mm
Min.Cabinet Depth
755.000 mm
Over extension
30
Hole Spacing
163.000 mm
Hole Spacing
0.000 mm
Hole Spacing
387.000 mm
Hole Spacing
643.000 mm
Hole Spacing
0.000 mm
Hole Spacing
0.000 mm
FINISH
White
Embedded user actions
Preview - Generation
Formatlar
Files
3D
2D