CAD model selection
30765
Article/Nominal Length
KA 1730 / 300 mm
Drawer Length
185-305 mm
Hole Spacing
153 mm
Extension Loss
44 mm
Order Number
30765
Embedded user actions
0
Preview - Generation
Formats
Files
3D
2D