??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
75847
HELP_VARIABLE
Order Number
75847
Raster
32.000 mm
Length HE
9 mm
1HE=2*R
64 mm
L*HE
576.000 mm
D
119.000 mm
Number of Raster
13.000
For Pedestal Set Condition
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D