??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
75890
HELP_VARIABLE
Order Number
75890
Raster
32.000 mm
Length HE
16.5 mm
1HE=2*R
64 mm
L*HE
1088.000 mm
D
119.000 mm
Number of Raster
29.000
Embedded user actions
Preview - Generation
格式
Files
3D
2D