??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
45285
HELP_VARIABLE
Nominal Length
300 mm
Hole Spacing
192 mm
Min.Cabinet Depth
313 mm
Order Number
45285
Embedded user actions
Preview - Generation
Formati
File
3D
Dimensione
2D