??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
9121864
HELP_VARIABLE
Order Number
9121864
hight
225.000 mm
abc
63.500 mm
Thikness
1.000 mm
xyz
103.500 mm
efg
199.500 mm
Embedded user actions
Preview - Generation
Formáty
Files
3D
2D