??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
9121839
HELP_VARIABLE
Order Number
9121839
hight
101.500 mm
abc
63.500 mm
Thikness
0.750 mm
xyz
0.000 mm
efg
0.000 mm
Embedded user actions
Preview - Generation
Formáty
Files
3D
2D